IESNA:LM-63-2002
[TEST]P1055624
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S340D940-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 3, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]569
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
409.5 406 403.6 400.5 395.9 390.1 383.1 375.3 366 355.9
344.7 333 320.6 307 293.8 279.8 265.9 251.1 236.4 221.6
206.1 191.3 175.8 161.5 145.9 131.2 116 100.9 85 69.9
55.5 42.7 29.9 18.2 7.8 1.2 0
409.5 411 407.9 403.3 396.7 387.3 376.9 364.8 351.3 336.9
321.4 304.7 287.6 269 250.3 231.7 212.7 193.7 174.7 155.6
137.4 119.2 101.7 83.8 67.9 53.2 39.2 28.3 21.3 15.1
9.3 5.4 3.1 1.9 1.2 0.4 0
409.5 406.8 402.1 393.6 381.5 367.6 350.9 331.8 310.5 288
263.5 239.5 215.8 191.3 168.4 146.3 125.4 105.6 86.6 69.9
54.7 42.7 35.7 29.5 23.3 17.9 13.2 10.1 7.8 5.8
4.3 3.1 2.3 1.6 1.2 0.4 0
409.5 407.1 400.5 388.5 372.6 352.8 330.3 305.1 277.1 248.4
219.7 192.5 166.1 141.7 119.2 99.4 80 63.7 50.8 43.9
37.3 30.7 24.8 19.4 15.1 12 9.7 7.8 6.2 5
3.9 3.1 2.3 1.6 1.2 0.4 0
409.5 407.1 400.9 387.7 369.5 347 322.5 295.8 264.3 234
205.7 178.1 151.4 126.9 106 84.6 67.5 53.9 47 40
33.4 27.2 21.7 17.1 13.6 10.9 8.9 7.4 5.8 4.7
3.5 2.7 1.9 1.6 0.8 0.4 0
